eo_logo
 
Product added to cart

Mounted M30.5 x 0.5 - UV Cut-Off Filter

Mounted UV Filters

×
Stock #46-576 16 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$113.00
Volume Pricing
Qty 1-9 $113.00 each
Qty 10+ $107.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
25.5
Outer Diameter (mm):
32.5
Thickness with Mount (mm):
4.50
Thickness (mm):
2.00 ±0.2
Substrate Thickness (mm):
2.5

Optical Properties

Cut-On Wavelength (nm):
390.00
Glass/Filter Number:
L-39
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Hoya L-39
Coating:
Uncoated
Color:
Clear
Surface Quality:
80-50
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):
4 - 6λ

Threading & Mounting

Filter Thread:
M30.5 x 0.50
Mount Thickness (mm):
5.2 ±0.3
Mount Thickness Including Threads (mm):
7

Environmental & Durability Factors

Operating Temperature (°C):
-15 to +70

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

  • Blocks UV and Transmits Visible
  • Ideal as Dust or Protective Covers for Camera Sensors

Mounted UV Filters are offered with standard photographic and lens filter mount threads. These filters are ideal for applications where UV light needs to be blocked and visible light passed. The mounted clear aperture is 5mm less than the mount diameter. The maximum outer diameter is 2mm greater than the mount diameter, except for the 62mm and 72mm, which are 3mm larger. Mounted UV Filters are clear in color and non-rotatable.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;