eo_logo
 
Product added to cart

FluoSens Go 2 Channel UV/FAM Fluorescence Detector

×
Stock #91-301 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$2,995.00
Volume Pricing
Qty 1+ $2,995.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
Detector with Sample Holder, USB Cable, and Individual Sample Holder

Physical & Mechanical Properties

Dimensions (mm):
95.5 x 52 x 17.8 (Including Lens Mount)

Optical Properties

Excitation Wavelength (nm):
365, 470
Detection Wavelength (nm):
460, 520

Sensor

Dynamic Range:
200pM - 0.8µM

Hardware & Interface Connectivity

Computer Interface:
Micro-USB, RS232, RS485, TTL

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Ultra-Compact, Dual-Dye Confocal Fluorescence Detectors
  • Exceptional Sensitivity Down to Picomolar (pM) Concentrations and Low Noise
  • Contact-Free Measurements of Solid and Liquid Samples
  • Easy USB Connectivity with Intuitive Software Interface

FluoSens Go Fluorescence Detectors are an ultra-compact confocal fluorescence detector designed for precise measurement of optical signals at specific excitation and detection wavelengths. These detectors support simultaneous detection of two fluorescent dyes and offer high sensitivity, down to picomolar concentrations, across a broad range of applications in both fluorescence and reflectance modes. Featuring an adjustable 6 – 24mm detection distance, the sensors easily integrate into optical benches, in-line or on-line systems, and can be used with fluids or solid surfaces without direct contact. FluoSens Go Fluorescence Detectors are equipped with low-noise, long-term stable sensors and optimized with filters and excitation sources for common configurations, including FAM/ROX, HEX/Cy5, and UV/FAM. With a robust metal housing, USB connectivity, and no moving parts, the FluoSens Go provides an ideal, durable, easy-to-use solution for professional research applications.

Technical Information

Diagram showing numbered pin layout of a circular connector
Pin Name Color1 Description
1 Trigger2 White Low active trigger-input
2 VLED3 Brown +5 VDC, ripple ±20 mV MAX; 255 mA MAX
3 +5V Green +5 VDC, ± 5%, ripple ±20 mV MAX; 45 mA MAX
4 NC Yellow Not connected
5 TxD4 Grey Data transmission line
6 RxD5 Pink Data receiving line
7 GND6 Blue Common ground for signal and power
8 Reset2 Red Low active Reset-input

¹ Colors refer to cables supplied with the device

² These inputs should be tied to +5 V or 3.3 V if not used

³ VLED and +5 V must be connected

⁴ TxD signal of the FluoSens Go must be connected to the PCs RxD signal (9pin DUSB connector: Pin 2)

⁵ RxD signal of the FluoSens Go must be connected to the PCs TxD signal (9pin DUSB connector: Pin 3)

⁶ The ground return must be connected to the power supply and PC ground (9pin DUSB connector: pin 5)

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin