eo_logo
 
Product added to cart

Hemisphere Foot (Package of 4), Sorbothane Bumpers

Hemisphere Foot (Package of 4), Sorbothane Bumpers, #35-264

×
Stock #35-264 15 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$33.25
Volume Pricing
Qty 1-2 $33.25 each
Qty 3+ $29.70 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Universal

Physical & Mechanical Properties

Thickness (inches):
1.0
Construction:
Sorbothane
Diameter (inches):
2.00
Load Capacity (lbs):
25-38 per bumper

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • Absorb and Dissipate Vibration
  • Stabilize Equipment up to 152lbs
  • English, Metric, or Universal Styles

Sorbothane® Mounts absorb (57% absorption efficiency) and dissipate energy (70% specific damping). The mounts reduce vibration to other components by isolating the vibrations within the material while absorbing multi-directional forces. These hemisphere mounts can stabilize equipment weighing up to 38 pounds (hemisphere mounts), 65 pounds (¼-20 male bumper mounts), or 29.4 kg (M6 male bumper mounts). Sorbothane® Mounts measure 50mm dia. (top) x 26mm thick. The top side of the hemisphere is tacky, while the other side is felt. ¼-20 or M6 male bumper mounts measure 38.1mm dia. x 25.4mm thick. The threaded screw measures 12mm long. All models have a hardness durometer value of 70. Each package contains 4 mounts.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;