Optical Post Holders and Mounting Bases
Kinematic Magnetic Base Plates
- Common 25.4mm (1") Platform Height
- Removable Top Plates with High Repeatability Kinematic Positioning
- Compatible with all with TECHSPEC Stages
Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English & Metric Post Holders
- English: ¼-20 Base
- Metric: M6x1 Base
- Unique 3-Point Contact Design
- Aluminum with Brass Inserts
Adjustable Height Post Holders
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- English and Metric Versions
- ¼-20 Base for English Version and M6 x 1 Base for Metric Version
- Provides Vertical Translation
- Compatible With 0.5" (12.7mm) Posts
Post Collar
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Locks Post Height Without Removing Post
- Allows Basic Post Rotation
- For Our 0.5" (12.7mm) Diameter English and Metric Posts
- Aluminum Collar
English Rotating Adapter Plate
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- Ideal for use with Post and Post Holder Applications
- Features ¼-20 Male/Female Threads
- Rotates 360° and Includes Locking Set Screw
Post Holder Assemblies
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- 2" Post Holder Plus Slotted Base
- Two Options for Our Most Popular Slotted Bases
English Post Pivot Base
- Slot Adjustment Range of 1.00"
English and Metric Magnetic Bases
- English and Metric Versions Available
- Includes Component Mounting Plate
Height Adjustment Platforms
- Large 200mm x 120mm Size Plate Set
- 20mm Diameter Stainless Steel Posts with Male and Female M6 Threads
- Use with Lab Jacks to Extend Working Surface
Low Profile Magnetic Bases
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
- On/Off Magnet for Easy Placement on Lab Bench
- Low Profile 20mm Height
- Compatible with TECHSPEC Stages
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
This content may include material that has been generated or modified using artificial intelligence (AI).
The FUTURE Depends On Optics®