Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Star Target

Star Target

  • Ideal for Detection of Focus Errors and Astigmatism
  • 0.6 to 14 lp/mm Wedge Spacing
  • Available on White Photographic Paper or Chrome on Glass

Star targets are ideal for identifying focus errors, astigmatism, and other aberrations existing in an imaging system. We have several targets to choose from. Our 60mm diameter (#58-832 and #58-833) targets feature an unresolved core of 100μm, and are ideal for high-resolution or high magnification imaging systems. Both targets are chrome on glass. Our 4” x 4” targets, available as chrome on glass (#46-247) or photo paper (#46-246), feature an unresolved core of 2.7mm, and are designed for mid- to low-range spatial frequencies common in macro imaging systems.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer