eo_logo
 
Product added to cart

Teledyne DALSA CLHS 10m CX4 Active Optical Cable, Screw-Lock

See More by Teledyne DALSA
Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front) Teledyne DALSA Falcon 4CLHS Camera (Back)
×
Stock #92-793 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$950.00
Volume Pricing
Qty 1+ $950.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Camera Accessory
Manufacturer:
Teledyne DALSA
Model Number:
AC-CA-00007-00-R
Length of Cable (m):
10

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • High-Resolution CMOS Sensors Ranging from 2.8 to 67.1 Megapixels
  • Frame Rates from 90 to 1200 fps for High-Speed Imaging Applications
  • Camera Link HS Interface with Up to 72+ Gbps Data Throughput

Teledyne DALSA Falcon4 CLHS Cameras are high-speed, high-resolution area scan cameras designed for industrial and scientific imaging applications requiring both speed and image detail. Available with resolutions ranging from 2.8 to 67.1 megapixels and frame rates from 90 to 1200 fps, these cameras feature a Camera Link HS (CLHS) interface supporting data throughput of 72+ Gbps. Sensor formats include APS-C and 1.4" options. Falcon4 CLHS Cameras are used in high-speed microscopy, cell motion studies, microfluidics research, particle tracking, blood flow analysis, cellular transport studies, and imaging of fast biological responses. Their high-speed data transfer capabilities support applications requiring rapid image acquisition at high resolutions.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin