eo_logo
 
Product added to cart

M6200, 1.4" Monochrome, DALSA Falcon4 CLHS Camera

See More by Teledyne DALSA
Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front)

Teledyne DALSA Falcon 4CLHS Camera (Front) Teledyne DALSA Falcon 4CLHS Camera (Back)
×
Stock #92-763 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$11,970.00
Volume Pricing
Qty 1+ $11,970.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Monochrome Camera
Model Number:
FA-HM10-M6205
Manufacturer:
Teledyne DALSA
Camera Series:
Falcon4 CLHS
Note:
Power supply (#70-375) and cable (#92-793) required and sold separately.

Physical & Mechanical Properties

Dimensions (mm):
59 x 59 x 74.9
Weight (g):
317
Housing:
Full

Optical Properties

Spectrum:
Monochrome

Sensor

Interface:
Camera Link HS
Sensor Format:
1.4"
Type of Sensor:
Progressive Scan CMOS
Imaging Sensor:
Teledyne e2v Emerald 37M - XHS
Shutter Type:
Global
Frame Rate (fps):
120
Resolution (Megapixels):
37.7
Pixels (H x V):
6,144 x 6,144
Pixel Size, H x V (μm):
2.5 x 2.5
Pixel Depth:
8/10 bit
Image Buffer:
Not specified
Dynamic Range (dB):
59.5
Exposure Time:
Programmable, or via External Trigger
Machine Vision Standard:
CameraLink HS v1.0
Sensing Area, H x V (mm):
15.36 x 15.36
Synchronization:
Free-running, External Trigger, or Software Trigger

Electrical

Power Consumption (W):
15

Hardware & Interface Connectivity

Connector:
CLHS CX4
Power Supply:
10 to 30 VDC via GPIO
Interface Port Orientation:
Back Panel
GPIO Connector Type:
10-pin Samtec
GPIOs:
2 opto-isolated inputs, 4 opto-isolated outputs.

Threading & Mounting

Mount:
M42 x 1.0
Mounting Threads:
M3 × 0.5 mounting holes, with 6 mm thread depth on the front and sides

Environmental & Durability Factors

Storage Temperature (°C):
-40 to +80
Operating Temperature (°C):
-20 to 50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • High-Resolution CMOS Sensors Ranging from 2.8 to 67.1 Megapixels
  • Frame Rates from 90 to 1200 fps for High-Speed Imaging Applications
  • Camera Link HS Interface with Up to 72+ Gbps Data Throughput

Teledyne DALSA Falcon4 CLHS Cameras are high-speed, high-resolution area scan cameras designed for industrial and scientific imaging applications requiring both speed and image detail. Available with resolutions ranging from 2.8 to 67.1 megapixels and frame rates from 90 to 1200 fps, these cameras feature a Camera Link HS (CLHS) interface supporting data throughput of 72+ Gbps. Sensor formats include APS-C and 1.4" options. Falcon4 CLHS Cameras are used in high-speed microscopy, cell motion studies, microfluidics research, particle tracking, blood flow analysis, cellular transport studies, and imaging of fast biological responses. Their high-speed data transfer capabilities support applications requiring rapid image acquisition at high resolutions.

Calibration Services

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin