eo_logo
 
Product added to cart

Allied Vision 4-Pin Hirose Power Cable to Open End, 10m

See More by Allied Vision
×
Stock #92-491 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$374.00
Volume Pricing
Qty 1+ $374.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Hirose Power Cable
Model Number:
1068907
Length (m):
10.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • Extended ViSWIR, SWIR, and XSWIR Sensitivity from 400 – 2200nm
  • Global Shutter InGaAs Sensors for High-Speed, Accurate Imaging
  • Thermoelectric-Cooled (TEC) Sensor Options for Reduced Noise and Improved Exposure Performance
  • Requires an END USER STATEMENT to Be Completed Before Shipment 

Allied Vision Goldeye G SWIR Cameras provide extended ViSWIR, SWIR, and XSWIR sensitivity from 400 – 2200nm for imaging beyond the visible spectrum. These cameras’ InGaAs sensors use a global shutter to capture moving objects without motion distortion, making them well-suited for high-speed inspection and measurement applications.The TEC sensor configurations reduce thermal noise and improve image stability during long exposures or low-light imaging. A variety of spectral bands and sensor formats are available to support a range of ViSWIR, SWIR, and XSWIR imaging requirements. Allied Vision Goldeye G SWIR Cameras are ideal for applications such as semiconductor inspection, material sorting, spectroscopy, and laser beam analysis.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin