eo_logo
 
Product added to cart

200mm Stage Dust Cover Kit for Motorized Linear Stages

See More by Zaber™
200mm Dust Cover

#92-226 150mm Stage Dust Cover Kit for Motorized Linear Stages

×
Stock #92-226 New 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$311.00
Volume Pricing
Qty 1+ $311.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Dust Cover
Compatible Stages:
200 mm Travel, Motorized Linear Stage, Integrated Controller #15-288
200mm Travel, Motorized Linear Stage, Integrated Controller, Rotary Encoder #22-220

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 253:

Product Details

  • High Accuracy, 25mm, 50mm, 100mm, 150mm, and 200mm Travel Options
  • Integrated Motor and Controller
  • Available with Integrated, 200 Counts per Revolution (CPR) Motor Mounted Encoder
  • Easily Configurable in X-Y or X-Y-Z Configurations
  • Vacuum-Compatible Options

Zaber™ High Precision Motorized Stage Systems are computer-controlled, self-contained linear stages that include a stepper motor and built-in controller. Zaber™ High Precision Motorized Stage Systems can connect directly to a computer’s RS-232 port, while the included software provides an easy method for controlling travel distance or position. Additionally, the manual control potentiometer permits smooth manual movement. Encoder versions are available for all travel lengths, with 200 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery. Dust cover kits are available for all travel lengths.

Note: A bottom adapter plate (sold separately) is required for mounting to a standard metric or English breadboard. A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Use Top Adapter Plate #68-644 to Mount 70mm TECHSPEC® Stages.

U.S. Tariff Pricing Notice: Pricing for certain products in this family may reflect recent changes in U.S. tariffs on Canadian-origin products. Prices shown include any applicable tariff-related adjustment; no additional tariff surcharge will be added at checkout.

Technical Information

Technical diagram of a mechanical mounting plate showing detailed dimensions and hole placements for M3 and M6 screws
Technical diagram of a mounting plate showing hole pattern, counterbore for screws, and dimensions in millimeters
technical drawing showing front, side, and top views of mounting bracket with detailed dimensions and screw hole placements
Technical diagram showing linear stage dimensions, mounting holes, power input, and data cable locations
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin