Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Zaber™ Long Travel Motorized Stages

Zaber™ Long Travel Motorized Stages

  • 150mm and 300mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 20mm/s with 0.24μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately) or manually by using the knob at the end of the unit. X-Y-Z configurations are easily assembled without the use of additional adapters.

Note: Each stage requires a 12-16VDC power supply. A 15V power supply is included with each stage.

Common Specifications

Width (mm):
65
Type:
Metric

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer