eo_logo
 
Product added to cart

40mm Sq., Fixed Filter Holder

40mm Sq., Fixed Filter Holder

×
Stock #54-997 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$93.50
Volume Pricing
Qty 1-9 $93.50 each
Qty 10-25 $84.70 each
Qty 26-49 $78.10 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Square or Rectangular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum
Max. Thickness of Compatible Optics (mm):
8.5
Base Width (mm):
70.0
Base Thickness (mm):
16.0

Threading & Mounting

Size of Compatible Optics (mm):
40.0 - 101.6
Compatible Post:
M6 x 1.0

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Non-Marring Surface
  • 3 Sizes Available
  • M6 x 1.0 mounting hole
  • Black Anodized Aluminum
  • Posts and Post Holders Required for Mounting

Fixed Filter Mounts are ideal for a variety of filter sizes, as well as for mirrors, beamsplitters, etc. The low-profile design ensures limited obstruction of the aperture. The mounts feature a non-marring surface with a M6 x 1.0 mounting hole. Fixed Filter Mounts are constructed of black anodized aluminum and are available in 3 sizes: 15mm Sq., 40mm Sq., and 80mm Sq. Posts and Post Holders are required for mounting to a breadboard.

Technical Information

 
A B C D E F Stock No.
15 5 30 15 10 5 #54-996
40 8.5 70 22 16 10 #54-997
80 18 140 30 30 15 #54-998
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin