eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

405nm Laser Line Coated, Unmounted Anamorphic Prism Pair

#65-933 405nm Laser Line Coated, Unmounted Anamorphic Prism Pair

#65-933 405nm Laser Line Coated, Unmounted Anamorphic Prism Pair

×
Stock #65-933 8 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$233.00
Volume Pricing
Qty 1-5 $233.00 each
Qty 6-25 $210.00 each
Qty 26-49 $187.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Beam Shaping

Physical & Mechanical Properties

Dimensional Tolerance (mm):
+0.00/-0.10

Optical Properties

Coating:
Laser V-Coat (405nm)
Design Wavelength DWL (nm):
405
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Magnification:
2X-6X (Depends on Mounting Configuration)
Surface Quality:
20-10
Angle Tolerance (arcmin):
3
Coating Specification:
Rabs <0.25% @ 405nm
Ravg <1.5% @ 375 - 435nm
Power (fringes) @ 632.8nm:
3.00
Irregularity (fringes) @ 632.8nm:
1.00

Threading & Mounting

Mount:
Unmounted

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Converts Elliptical Beam to Circular
  • Anti-Reflection Coated for Common Diode Wavelengths
  • Mounted and Unmounted Versions Available

An anamorphic prism pair is used to expand a laser beam in one dimension. This makes it ideal for converting the elliptical beam shape of laser diodes into a nearly circular one. Mounting our unmounted anamorphic prism pair in the proper orientation will provide magnification ratios from 2:1 - 6:1. Designed at 650nm and broadband anti-reflection (BBAR) coated for 600 – 1050nm, it provides excellent performance at both 635nm and 670nm.

The center of the output beam is displaced 5.9mm from center of the input beam in our mounted anamorphic prism pair. The Dovetail Accessory Mount allows it to rotate with respect to the laser, simplifying bench-top mounting. The C-Accessory Mount allows our full line of C-Mount components to be used in conjunction with the mounted anamorphic prism pair.

Laser Optics

Technical Information

Ray path for anamorphic prism pairs, showing transformation of elliptical beam to circular beam
Ray path for anamorphic prism pairs, showing transformation of elliptical beam to circular beam
 
Typical Values
Magnification α1 α2 Vertical Separation (V) Beam Displacement (D)
2X -20.6° -6.5° 1.75mm 4.50mm
3X -29.7° -0.9° 2.56mm 5.45mm
4X -34.1° 2.1° 3.01mm 5.74mm
5X -37.4° 3.2° 3.33mm 6.15mm
6X -39.7° 4.0° 3.51mm 6.42mm

Beam Expander Mounting Configurations.

Click on an item below to be brought to that item's product page.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin