eo_logo
 
Product added to cart

45° AOI 12.5mm Sq, Cold Mirror

×
Stock #62-634 Clearance 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$10.95
Volume Pricing
Qty 1+ $10.95 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Cold Mirror

Physical & Mechanical Properties

Dimensions (mm):
12.5 x 12.5
Dimensional Tolerance (mm):
±0.5
Thickness (mm):
1.10
Length (mm):
12.50
Width (mm):
12.50

Optical Properties

Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Coating:
Cold Mirror, 45°
Coating Type:
Dielectric
Coating Specification:
Ravg >90% @ 425 - 650nm
Tavg >85% @ 800 - 1200nm
Wavelength Range (nm):
425 - 1200
Surface Flatness (P-V):
4 - 6λ
Angle of Incidence (°):
45.00
Surface Quality:
80-50

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 0° and 45° Angle of Incidence Options Available
  • Reflects 90% of Visible Light
  • Transmits 80% of the NIR and IR

These Cold Mirrors have a 0° and 45° angle of incidence and are ideal for decreasing the undesirable heat caused by infrared radiation. A multi-layer dielectric coating reflects 90% of visible light while transmitting over 80% of the NIR and IR. Cold Mirrors function satisfactorily with resistance to damage from ambient temperatures of -45°C to +232°C and are ideal for projection systems, where heat build-up can lead to system damage. Made of BOROFLOAT® glass, these Cold Mirrors can be cut to the desired size for any application.

Technical Information

Quote Your Size

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin