eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Achromat Pair 1:1 with 30 and 30mm Focal Lengths

×
Stock #87-185 2 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$437.00
Volume Pricing
Qty 1-5 $437.00 each
Qty 6-25 $350.00 each
Qty 26-49 $338.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Relay Lens

Physical & Mechanical Properties

Aperture (mm):
0.8 - 20
Housing Diameter (mm):
38.00
Housing Length (mm):
45.9
Image Distance (mm):
13.00

Optical Properties

Surface Quality:
40-20
Working f/#:
f/1.4 - f/37
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Effective Focal Length EFL A (mm):
30.0
Effective Focal Length EFL B (mm):
30.0
Magnification:
1:1
Object Distance (mm):
15.00
Wavelength Range (nm):
425 - 675

Regulatory Compliance

Certificate of Conformance:

Product Details

  • C-Mount Designs for Easy Integration into Imaging Applications
  • Feature Integrated Iris for Increased Control of Light Throughput
  • Ideal for Relay or Projection Applications

TECHSPEC® C-Mount Achromatic Pairs are designed to be easily integrated into a variety of OEM applications. TECHSPEC C-Mount Achromatic Pairs utilize an integrated iris to allow for user adjustment of numerical aperture and depth of focus. Each lens has been oriented for maximum system performance. The aluminum housing removes the risks associated with handling loose optics. Broadband visible coated lenses provide high transmission and low reflection loss over wide spectral regions.

Technical Information

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin