• My Account
  • 0

Monolithic Reflective Beam Expanders (Mark I)

Monolithic Reflective Beam Expanders (Mark I)

TECHSPEC Monolithic Reflective Beam Expanders (Mark I)

  • Broadband Performance for UV, Visible, and Infrared Applications from 250nm to 10μm
  • λ/10 Wavefront Error
  • Easy Mounting with Integrated Alignment Features

TECHSPEC® Monolithic Reflective Beam Expanders (Mark I) are ideal for applications requiring broadband or achromatic beam expansion and a wide variety of light sources. The all-reflective design enables these beam expanders to be used with a variety of lasers including tunable, ultraviolet, and ultrafast sources, while the innovative design ensures high precision with minimal wavefront distortion. A variety of integrated design elements, including reflective flats, thread holes and thru-holes, simplify alignment, mounting, and integration into any laser application. The monolithic design ensures performance and stability independent of changes in temperature. TECHSPEC Monolithic Reflective Beam Expanders (Mark I) are available in 2X, 3X, and 5X magnifications, along with coating options for the Ultraviolet, Visible, and Infrared spectra.

Compatible Light Sources

  • UV Lasers (Excimer, Nd:YAG, etc)
  • Infrared Lasers (Nd:YAG, CO2, Quantum Cascade, etc)
  • Ultrafast Lasers (Ti:Sapphire, Fiber, etc)
  • Tunable Lasers (Ti:Sapphire, Dye, Quantum Cascade, etc)

Laser Optics

Common Specifications

Design Wavelength DWL (nm):
Broadband
Entrance Aperture (mm):
4.0
Substrate:
Aluminum 6061-T6

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram