Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

LC Fixed YAG Beam Expander Kits

LC Fixed YAG Beam Expander Kits
LC Fixed YAG Beam Expander Kits

LC Beam Expander Kit

  • Designed for 355nm, 532nm, and 1064nm Nd:YAG Laser Wavelengths
  • Kits Include 5 Discrete Magnifications from 2X to 10X
  • Economical Solution for Prototyping

TECHSPEC® LC (Low Cost) Fixed YAG Beam Expander Kits are designed for prototyping and determining magnifications in beam expansion applications such as laser engraving and material processing. Each kit contains 5 fixed beam expanders at a single Nd:YAG wavelength and include magnifications of 2X, 3X, 5X, 7X, and 10X. TECHSPEC® LC (Low Cost) Fixed YAG Beam Expander Kits are an excellent economical solution for determining which magnification is required for your laser application. Each kit includes its own carrying case and provides for easy access to a variety of fixed magnifications.

Note: Individual TECHSPEC LC Fixed YAG Beam Expanders are also available.

Laser Optics

Common Specifications

Divergence Adjustment:
None

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer