• My Account
  • 0

Holographic Diffraction Grating Film

Holographic diffraction grating film is used to break up white light into all the colors of the spectrum. It is an ideal choice for spectroscopy experiments, since holographic gratings exhibit significantly sharper diffraction orders than their ruled counterparts by reducing the amount of stray light produced. This results in an increased ability to view absorption and emission lines, with higher spatial frequency gratings (1000 lines/mm).

Holographic diffraction grating film comes in two different groove spacing options: 12,700 lines/inch (500 lines/mm) and 25,400 lines/inch (1000 lines/mm). By increasing the number of grooves per unit area, the angular dispersion of diffraction orders will be increased. Therefore, the 25,400 lines/inch grating should be used in applications that require the spectrum to be spread over a broader area and the 12,700 lines/inch should be used when more diffraction orders are needed to be viewed. Each variety of holographic grating is available in 6" x 12" sheets and 200 foot rolls. It is also available in 2" square cards, with 1" square area of exposed grating. Rolled gratings are 6" wide with breaks every 12" in length.

Note: Groove orientation is linear and parallel to the shortest dimension.

Handling Gratings: Gratings require special handling, making them prone to fingerprints and aerosols. Gratings should only be handled by the edges. Before attempting to clean a grating, please contact us.

Common Specifications

Substrate:
Clear Polyester Film
Thickness (inches):
0.003

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer