eo_logo
 
Product added to cart

12X Transparent Base Magnifier

×
Stock #30-055 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$96.50
Volume Pricing
Qty 1-4 $96.50 each
Qty 5-9 $85.00 each
Qty 10+ $75.30 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Optics:
Kellner-type / AR coated

Physical & Mechanical Properties

Field of View (inches):
0.625
Diameter of Included Lens (inches):
0.68
Diameter of Compatible Reticle (mm):
27.00
Height (inches):
1.5
Weight (g):
40.8

Optical Properties

Working Distance (inches):
0.5

Regulatory Compliance

Certificate of Conformance:

Product Details

  • American-Made
  • New and Improved Optical Design
  • Edmund Designed and Engineered
  • Clear Base Admits Light
  • High Power, Wide Field

Transparent Base Magnifiers are excellent for determining paper quality and ink absorption. They are ideal for proofreaders. The transparent acrylic base rests directly on work for clear, close-up examinations. Transparent Base Magnifiers have a base that admits light to the subject under view. 12X and 9X are Kellner-type, color-corrected, three-element lens systems.

Twist focus with lock-ring for permanent setting. Contact reticle adapter ring on base accepts all 27mm diameter reticles. Since power increases as field of view decreases, the full reticle pattern of some crowded reticles will not be visible using the 12X comparator. Nylon case #36-286 is sold separately.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin