eo_logo
 
Product added to cart

Olympus MPLFLN 10X Objective

See More by Olympus
Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives

Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives

×
Stock #88-333 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$1,635.00
Volume Pricing
Qty 1+ $1,635.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
MPLFLN10X
Compatible Tube Lens Focal Length (mm):
Focal Length: 180mm
Type:
Brightfield
Style:
Infinity Corrected
Manufacturer:
Olympus

Physical & Mechanical Properties

Diameter (mm):
26.00
Field of View (mm):
2.65
Length excluding Threads (mm):
34.00
Maximum Diameter (mm):
26
Weight (g):
68.1

Optical Properties

Compatible Cover Glass Thickness (mm):
N/A
Focal Length FL (mm):
18.00
Magnification:
10X
Numerical Aperture NA:
0.30
Resolving Power (μm):
1.12
Depth of Field (μm):
3.06
Working Distance (mm):
11.0
Wavelength Range (nm):
400 - 700
Field Number (mm):
26.5
Parfocal Length (mm):
45
Immersion Liquid:
N/A
Entrance Pupil Diameter (mm):
10.80

Threading & Mounting

Mounting Threads:
RMS / 20.32mm x 36 TPI

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Brightfield, DIC, Fluorescence, or Polarization Microscopy
  • Long Working Distances Reduce Risk of Specimen Damage
  • Excellent Transmission from 400 – 700nm
  • Additional Olympus Infinity Corrected Objectives Available

Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives are ideal for a range of applications utilizing a variety of illumination methods. Olympus M Plan Fluorite Semi Apochromat Infinity Corrected Objectives offer long working distances to increase specimen safety, in addition to increased contrast for observation. These objectives feature standard pupil positions, which enable the use of multiple prisms or polarizers for differential interference contrast (DIC) optical microscopy applications.

Technical Information

Dimensions (mm)
Stock #  Model A B C D E F G WD
#88-202 LMPLFLN 5X 22.5 0.3 - 25.4 - 26.0 4.9 22.5
#88-203 LMPLFLN 10X 24.0 1.9 - 15.2 22.4 26.0 4.5 21.0
#88-204 LMPLFLN 20X 33.0 3.7 - 17.0 - 26.0 4.8 12.0
#88-205 LMPLFLN 50X 34.4 4.0 - 18.2 - 26.0 4.9 10.6
#88-206 LMPLFLN 100X 41.6 3.8 0.5 12.5 18.1 26.0 4.7 3.4
#16-880 MPLFLN 1.25X 41.5 - - 28.6 29.0 30 4.9 3.5
#39-573 MPLFLN 2.5X 34.3 2.7 - 24.5 29.0 30.0 4.9 10.7
#88-332 MPLFLN 5X 25.0 2.5 - 20.9 - 26.0 4.5 20.0
#88-333 MPLFLN 10X 34.0 5.6 - 14.5 - 26.0 4.5 11.0
#23-721 MXPLFLN 20X 42.0 2.63 2.15 9 20.4 26 4.8 3
#23-722 MXPLFLN 50X 42.0 3.4 1.96 10.3 19 26 4.5 3



Dimensions (mm)
Stock #  Model A B C D E F G WD
#86-827 LMPLFLN-BD 5X 30.0 2.6 3.4 16.2 29.5 32.0 5.0 15.0
#86-828 LMPLFLN-BD 10X 35.0 2.1 2.7 15.5 30.0 32.0 4.5 10.0
#86-829 LMPLFLN-BD 20X 33.0 1.2 0.5 22.0 30.0 32.0 4.5 12.0
#86-830 LMPLFLN-BD 50X 34.4 1.2 1.4 20.7 28.0 32.0 4.8 10.6
#86-831 LMPLFLN-BD 100X 41.7 1.2 4.0 21.0 29.0 32.0 4.7 3.3

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin