eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

4X, 40mm WD CompactTL™ Telecentric Lens

40mm WD, 4X, In-Line Version (Left) and VIS Version (Right)

40mm WD, 4X, In-Line Version (Left) and VIS Version (Right)
×
Stock #63-748 14 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$730.00
Volume Pricing
Qty 1+ $730.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
CompactTL™ Series
Manufacturer:
Edmund Optics®
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Fixed
Length (mm):
47.10
Length excluding Threads (mm):
47.10
Maximum Diameter (mm):
18.00
Weight (g):
32

Optical Properties

Horizontal Field of View, 2/3" Sensor:
2.2mm
Horizontal Field of View, 1/2" Sensor:
1.6mm
Horizontal Field of View, 1/3" Sensor:
1.2mm
Maximum Image Circle (mm):
11.00
Numerical Aperture NA, Object Side:
0.099
Working Distance Tolerance (mm):
±1
Number of Elements (Groups):
5 (3)
Typical Telecentricity @ 588nm (°):
0.067
Typical Distortion @ 588nm (%):
0.1677
Primary Magnification PMAG:
4X
Telecentric Lens Magnification:
4.00
Working Distance (mm):
40
FOV @ Max Sensor Format, H x V (mm):
2.2 x 1.6
Aperture (f/#):
f/20
Coating:
λ/4 MgF2
Depth of Field (mm):
±0.05mm (20% @ 20 lp/mm)
Magnification:
4X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
2/3"
Pixel Size (μm):
4.50

Threading & Mounting

Filter Thread:
M25.5 x 0.50 (Female)
Filter Thread Adapter:
Front Thread:
M16 x 0.5 (Female)
Mount:
C-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

Technical Information

#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Distortion Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Distortion Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Relative Illumination Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Telecentricity Plot
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 39mm Working Distance, f20
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 39mm Working Distance, f20
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 39mm Working Distance, f20
#63-748, 4X, 40mm WD CompactTL™ Telecentric Lens, Depth of Field Plot, 39mm Working Distance, f20
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin