eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.36X, ½" GoldTL™ Telecentric Lens

#58-257 (0.36X)

×
Stock #58-257 20+ In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$2,385.00
Volume Pricing
Qty 1+ $2,385.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
GoldTL™ Series
Stock No. of Mounting Clamp:
#56-025 Sold Separately
Type:
Telecentric Lens
Special Type of Lens:
Focusable Telecentric

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
150.00
Length excluding Threads (mm):
150.00
Maximum Diameter (mm):
65.00
Weight (kg):
0.82

Optical Properties

Horizontal Field of View, 1/1.8" Sensor:
20mm
Horizontal Field of View, 1/2" Sensor:
17.8mm
Maximum Image Circle (mm):
9.00
Numerical Aperture NA, Object Side:
0.03
Resolution, Image Space MTF @ f/10:
>70% @ 40 lp/mm
Number of Elements (Groups):
10 (7)
Typical Telecentricity @ 588nm (°):
<0.025
Typical Distortion @ 588nm (%):
0.100
Primary Magnification PMAG:
0.36X
Telecentric Lens Magnification:
0.36
Working Distance (mm):
117 - 142
FOV @ Max Sensor Format, H x V (mm):
20.0 x 15.0
Aperture (f/#):
f/6 - f/18
Coating:
λ/4 MgF2
Depth of Field (mm):
±3.7 at f/10 (20% @ 20 lp/mm)
Magnification:
0.36X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1/1.8"
Pixel Size (μm):
2.74

Threading & Mounting

Filter Thread:
M58 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Resolution Telecentric Lens for Measurement and Gauging
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.06X to 1X

TECHSPEC® GoldTL™ Telecentric Lenses were designed specifically for machine vision and metrology applications. The unique focusable design allows for working distance adjustment, while still providing <0.2° telecentricity. These lenses also feature high resolutions, low distortions, and are available for ½” or 2/3” sensors. TECHSPEC® GoldTL™ Telecentric Lenses have a front filter thread for easy integration of color filters, polarizers or other mounted components. Both the iris and focusing adjustment positions can be fixed by set screws to remain secure in high vibration environments.

Technical Information

#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Distortion Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Distortion Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Relative Illumination Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Relative Illumination Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Telecentricity Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Telecentricity Plot
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 130mm Working Distance, f6
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 130mm Working Distance, f6
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Depth of Field Plot, 130mm Working Distance, f6
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Depth of Field Plot, 130mm Working Distance, f6
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 130mm Working Distance, f10
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Modulated Transfer Function (MTF) Plot, 130mm Working Distance, f10
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Depth of Field Plot, 130mm Working Distance, f10
#58-257, 0.36X ½" GoldTL™ Telecentric Lens, Depth of Field Plot, 130mm Working Distance, f10
Telecentric Lens Mounting Clamp Dimensions
Stock No. A B C D E F G
#56-024 88mm 16mm 34mm 94mm 120mm 101.6mm 50mm
#56-025 85mm 17.5mm 32.5mm 91mm 120mm 101.6mm 48.5mm
#56-026 103mm 39.5mm 107mm 103mm 90mm 55.5mm
#56-027 134mm 55mm 148mm 134mm 122mm 81mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin