eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

0.367X CobaltTL Telecentric Lens

0.367X Magnification

0.367X Magnification
×
Stock #88-602 17 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$2,545.00
Volume Pricing
Qty 1+ $2,545.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
CobaltTL Series
Stock No. of Mounting Clamp:
#89-721 Sold Separately
Type:
Telecentric Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
163.50
Maximum Diameter (mm):
70.0
Weight (g):
627
Flange Distance (mm):
17.5

Optical Properties

Horizontal Field of View, 1.1" Sensor:
38.41mm
Horizontal Field of View, 1" Sensor:
34.92mm
Horizontal Field of View, 2/3" Sensor:
24.00mm
Horizontal Field of View, 1/1.8" Sensor:
19.63mm
Horizontal Field of View, 1/2" Sensor:
17.45mm
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.031
Number of Elements (Groups):
10 (7)
Typical Telecentricity @ 588nm (°):
<0.114
Typical Distortion @ 588nm (%):
<0.084
Primary Magnification PMAG:
0.367X
Telecentric Lens Magnification:
0.37
Working Distance (mm):
169
FOV @ Max Sensor Format, H x V (mm):
38.4 x 28.8
Aperture (f/#):
f/6 - f/16
Coating:
425 - 675nm BBAR
Depth of Field (mm):
±4.01mm at f/10 (20% @ 20 lp/mm)
Magnification:
0.367X
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"
Pixel Size (μm):
2.20

Threading & Mounting

Filter Thread:
M67 x 0.75 (Female)
Mount:
C-Mount

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Resolution Bi-Telecentric Lens with In-Line Illumination Options
  • Up to 20 MegaPixels, 2.2µm Pixel Size
  • 1.1", C-Mount Telecentric Lens with f/#'s as Low as f/4

TECHSPEC® CobaltTL Telecentric Lenses are designed for semiconductor and electronics inspection, measurement, and gauging applications. These telecentric lenses achieve high light throughput with industry leading low f/#s. Featuring less than 0.015° telecentricity and low 0.013% distortion, these lenses are ideal for image stitching applications. These 17.6mm diagonal sensor format lenses are compatible with the Sony IMX304 1.1” sensors and other similar format sensors such as the Sony IMX183. TECHSPEC® CobaltTL Telecentric Lenses produce unparalleled levels of contrast yielding maximum image quality with the highest degree of measurement accuracy. In-line versions provide the ability to rotate/reposition the inline illumination port to allow for maximum flexibility when machine building. TECHSPEC® CobaltTL Telecentric Lenses are compatible with high vibration environments and feature a removable recessed set screw for securely locking the iris in place.

Technical Information

#88-602, 0.367X CobaltTL Telecentric Lens, Distortion Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Distortion Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Relative Illumination Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Relative Illumination Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Telecentricity Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Telecentricity Plot
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Modulation Transfer Function (MTF) Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f6
#88-602, 0.367X CobaltTL Telecentric Lens, Modulated Transfer Function (MTF) Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Modulation Transfer Function (MTF) Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f10
#88-602, 0.367X CobaltTL Telecentric Lens, Depth of Field Plot, 169mm Working Distance, f10
 
Description Stock No. Length (A) Front Diameter (B) Back Diameter (C)
0.28X C-Mount #62-921 197.59mm 138.6mm 50mm
0.36X C-Mount #88-602 163.5mm 70mm 43.5mm
0.5X C-Mount #62-911 172.9mm 90mm 50mm
0.55X C-Mount #88-603 182.5mm 62mm 43.5mm
0.69X C-Mount #15-872 /              #15-873 (In-Line) 174.96mm 55mm 46mm
0.9X C-Mount #62-901 199.8mm 65mm 53mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin