• My Account
  • 0

Cr Series Fixed Focal Length Lenses

Cr Series Fixed Focal Length Lenses
Cr Series Fixed Focal Length Lenses
Cr Series Fixed Focal Length Lenses
Cr Series Fixed Focal Length Lenses
Cr Series Fixed Focal Length Lenses

  • Stability Ruggedized to Maintain Pointing Stability After Shock and Vibration
  • Compact Ruggedized (Cr) Versions of our C Series Lenses
  • Individual Optics Glued in Place to Reduce Pixel Shift

TECHSPEC® Compact Ruggedized (Cr) Series Fixed Focal Length Lenses are Stability Ruggedized, protecting the lens from damage while maintaining optical pointing and positioning after shock and vibration. All individual lens elements are glued in place to reduce object shift on the image. In addition, these lenses feature robust mechanics with a simplified focus and stainless steel locking C-mount clamp. TECHSPEC® Cr Series Fixed Focal Length Lenses are ideal for calibrated imaging systems such as measurement and gauging, 3D stereo vision, robotics and sensing, autonomous vehicles, and object tracking. The object to image mapping is maintained even after heavy shock and vibration; if the center of the object maps onto the center pixel, it will always map to that same center pixel.

Note: To learn more about ruggedization, visit our Ruggedization Resource Webpage.

Edmund Optics has created a family of high performance optical designs (the C Series family) and developed 4 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the C Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • C Series: Features locking cam focus and iris adjustment and is the most adjustable version of these optical designs; they are the typical high quality machine vision lenses.
  • Ci Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • Cr Series: Stability Ruggedized with all optics glued in place and a locking C-clamp focus ring for reduced pixel shift and improved focus stability.
  • Cx Series: Modular, flexible mechanics allows lenses to be taken apart for easy integration of accessories such as liquid lenses, apertures, and more.

Common Specifications

Mount:
C-Mount
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer