• My Account
  • 0

SWIR Series Fixed Focal Length Lenses

SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses
SWIR Series Fixed Focal Length Lenses

50mm SWIR Fixed Focal Length Lens

100mm SWIR Series Fixed Focal Length Lens

#83-151

25mm Focal Length

  • Designed, Coated, and Tested for SWIR Wavelengths
  • Compact, Lightweight, COTS Imaging Lenses
  • Low f/# for High Throughput

TECHSPEC® SWIR Series Fixed Focal Length Imaging Lenses are compact, lightweight lenses designed for applications operating in the short-wave infrared (SWIR) spectra, ranging from 0.9 – 1.7μm. These lenses feature SWIR-optimized optical designs, glass types, and AR coatings from 0.8 – 1.8μm. Designed for high throughput and superior performance, the SWIR Series lenses are commercial-off-the shelf (COTS) lenses with low f/#’s, covering large 25mm sensors. TECHSPEC® SWIR Series Fixed Focal Length Lenses are ideal for a range of applications including inspection, sorting, and quality control.

Common Specifications

Style:
SWIR
Type:
Fixed Focal Length Lens

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram