eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

35mm Focal Length, HP Series Fixed Focal Length Lens

35mm Focal Length, #86-573

35mm Focal Length, #86-573
×
Stock #86-573 12 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
$660.00
Volume Pricing
Qty 1+ $660.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Product Family:
HP Series
Type:
Fixed Focal Length Lens
Imaging Lens Type:
High Performance Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
70.97
Maximum Diameter (mm):
48.1
Outer Diameter (mm):
48.1
Weight (g):
226
Maximum Rear Protrusion (mm):
1.06
Maximum Length (mm):
65.8
Minimum Length (mm):
60

Optical Properties

Horizontal Field of View @ Max Sensor Format:
22.9°
Field of View at Max Sensor Format:
Horizontal: 92mm - 22.7°
Vertical: 68.6mm - 17.1°
Diagonal: 116.1mm - 28.1°
Horizontal Field of View, 1.1" Sensor:
22.9°
Horizontal Field of View, 1" Sensor:
20.7°
Horizontal Field of View, 2/3" Sensor:
14.3°
Horizontal Field of View, 1/1.8" Sensor:
11.7°
Horizontal Field of View, 1/2" Sensor:
10.4°
Horizontal Field of View, 1/2.5" Sensor:
9.5°
Horizontal Field of View, 1/3" Sensor:
7.8°
Horizontal Field of View, 1/4" Sensor:
5.9°
Maximum Image Circle (mm):
17.60
Numerical Aperture NA, Object Side:
0.0402
Number of Elements (Groups):
7 (6)
Focal Length FL (mm):
35.00
Working Distance (mm):
200 - ∞
Aperture (f/#):
f/1.8 - f/16
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Entrance Pupil Position (mm): Measured from the first lens surface on the object side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
36.78
Object Space Principal Plane (mm): Measured from the first lens surface on the object side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
55.84
Image Space Principal Plane (mm): Measured from the last lens surface on the image side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
-19.36
Maximum Distortion (%):
0.47
Exit Pupil Position (mm): Measured from the last lens surface on the image side. Positive values indicate direction toward the image side; negative values indicate direction toward the object side.
-61.22
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
1.1"
Pixel Size (μm):
1.85

Threading & Mounting

Filter Thread:
M37 x 0.75 (Female)
Mount:
C-Mount

Environmental & Durability Factors

Storage Temperature (°C):

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • 1.1", C-Mount Lens
  • Up to 20 MegaPixels, 1.85µm Pixel Size Sensors
  • High Performance (HP), C-Mount Lens for Machine Vision
  • 6.5mm to 50mm Focal Length

TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation (FA) and machine vision (MV) applications. The 6.5mm, 8mm, 12mm, 16mm, 25mm, and 35mm lenses are compatible with 1” and 1.1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. The f/1.8 and f/2.8 apertures provide increased light throughput and high resolution performance. TECHSPEC® HP Series Fixed Focal Length Lenses are C-Mount and feature a locking focus and iris rings to prevent unwanted adjustments, as well as a front filter thread for integrating standard optical filters. Call for OEM Quantity Pricing.

Edmund Optics has created a family of high performance optical designs (the HP Series family) and developed three customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the HP Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

  • HP Series: Features locking cam focus and iris adjustment. This is the most adjustable version of these optical designs and is the typical high quality machine vision lens.
  • HPi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.
  • HPr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

Technical Information

#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Distortion Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Distortion Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Relative Illumination Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Relative Illumination Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Working Distance versus Field of View Plot
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 300mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 300mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f2.8
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Modulated Transfer Function (MTF) Plot, 750mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
#86-573, 35mm Focal Length, HP Series Fixed Focal Length Lens, Depth of Field Plot, 750mm Working Distance, f4
 Dimensions

Focal Length (mm)

A (mm) B (mm) C (mm) Filter Thread
8mm, 1.1" Format 70.4 83.5 43.5 M105 x 1 with required adapter #89-365
12mm, 1.1 " Format 48 70.1 43.5 M62 x 0.75 with required adapter #34-236
16mm, 1" Format 48 60.4 57.3 - 59.5 M46 x 0.75
25mm, 1" Format 37.5 45.3 45.3 M34 x 0.5
35mm, 1.1" Format 48.1 65.8 60 - 66 M37 x 0.75
50mm, 4/3" Format 50 72.6 60.5 - 72.6 M37.5 x 0.5

Compatible Cameras

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin