eo_logo
 
Product added to cart

Low Noise Lock-In Amplifiers

#90-642 Single-ended, BNC, Lock-In Amplifier

#90-642 Single-ended, BNC, Lock-In Amplifier #90-643 Differential, Lemo®, Lock-In Amplifier
×
  • Recovers Low-Amplitude, Modulated Signals from Noisy Backgrounds, Significantly Improving Measurement Sensitivity
  • Compact Design Shielded for Electromagnetic Interference (EMI)
  • Wide Working Frequency Range, 10Hz – 45kHz

Low-Noise Lock-In Amplifiers utilize synchronous detection to selectively amplify and extract weak modulated signals from noise. These amplifiers feature a compact, 170 x 60 x 30mm form factor and an EMI-shielded design that enables seamless integration into OEM systems or placement close to the signal source for optimal performance. With a broad operating frequency range from 10Hz to 45kHz, they support a wide range of modulation and measurement techniques. Low Noise Lock-In Amplifiers’ adjustable phase, sensitivity, and time constants give users precise control to fine-tune measurements for maximum accuracy. These lock-in amplifiers are ideal in applications such as spectroscopy, laser stabilization, optical sensing, and other precision scientific or industrial measurement systems.

Note: Power supply sold separately. Please see specifications for more details.

Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin