Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
See all 16 Products in Family

20mm L x 30.5mm W x 111mm FL, PCX Rectangular Lens, Grade 2

Stock #44-024 Clearance
×
$5.00
Qty 1
$5.00
Qty 2
$3.50
Volume Pricing
Request a Quote
Effective Focal Length EFL (mm):
111.00
Type of Optics:
PCX Rectangular Lens
Dimensions (mm):
20.0 x 30.5

Regulatory Compliance

RoHS:

Product Family Description

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Rectangular lenses are similar to regular singlet and doublet lenses, but they have a rectangular shape rather than a circular shape. They are used as magnifiers or odd-sized projection and reduction. These Rectangular lenses are used to reduce weight in some optical systems.

Experimental Quality Rectangular Lenses are offered in several experimental grade options. Grade 1 is standard optical glass, edged, free of visible scratches, chips, stains, or oxidation. Grade 2 is unedged, non-optical glass, small chips, slight stains, or other defects. They may have slight edge cement separation.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×