Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Cage System Basic Mounting Plates

Cage System Basic Mounting Plates

  • Fundamental for Basic Cage System Structure
  • Easily Integrate Optical Components
  • Anodized Aluminum Construction

TECHSPEC® Cage System Basic Mounting Plates feature simplified plate designs that easily allow the integration of optical components into TECHSPEC Cage System setups. TECHSPEC Cage System Basic Mounting Plates also feature four 6mm rod holes that are positioned within a 38mm bolt circle for 26.9mm separation. Rods are secured using M3 x 2.5 set screws, while optical components are secured using three M3 x 6 set screws. These anodized aluminum plates are 10mm thick with a 50mm outer diameter.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer