• My Account
  • 0

λ/20 PCX Lenses

  • Ideal for Laser and Metrology Applications
  • Full Data Package Included
  • Precision Fused Silica Substrate

TECHSPEC® λ/20 PCX Lenses are ideal for applications requiring minimal wavefront distortion. TECHSPEC λ/20 PCX Lenses feature the characteristics required for high precision use, including a precision fused silica substrate, λ/20 surface accuracy, and 20-10 surface quality. Each lens is available with a full data package that includes interferogram and measured results for diameter, radius, center thickness, and centration.

Laser Optics

Common Specifications

Coating:
Uncoated
Substrate:
Fused Silica
Surface Quality:
20-10
Diameter Tolerance (mm):
+0.0/-0.1
Center Thickness Tolerance (mm):
±0.10
Focal Length Tolerance (%):
±1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram