• My Account
  • 0

LED Ring Light Illuminators

LED Ring Light Illuminators

  • Large Inner Diameters for Easy Mounting
  • 6400K Color Temperature
  • Sectional Light Control and Polarizer/Analyzer Models Available

LED Ring Light Illuminators are strong alternatives to traditional fluorescent ring lights. The sectional ring light features lighting control in each of the unit's four quadrants, a 60.5mm inner diameter, and 72 LEDs. The sectional ring light is controlled using a panel on the top of the unit. The polarizer/analyzer ring light is ideal for use with reflective parts, and features a 70mm inner diameter and 60 LED bulbs.

Note: Due to CE restrictions, #68-771 Polarizer/Analyzer LED Ring Light is not available in all regions. Please contact us for a suitable replacement.

Common Specifications

Geometry:
Ring Light
Type of Illumination:
LED Illuminator

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram