Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

UV Enhanced Smart CCD Spectrometers

UV Enhanced Smart CCD Spectrometers

  • High Spectral Resolution of 0.6nm
  • Low Stray Light for Maximum Throughput
  • Plug and Play USB 3.0 Interface Transfers up to 900 Spectra per Second

UV Enhanced Smart CCD Spectrometers have been optimized for maximum performance in the ultraviolet, and for multichannel operation with ultra-low trigger delay and gate jitter. UV Enhanced Smart CCD Spectrometers feature onboard data processing, high speed USB 3.0 data transfer, and temperature compensation. These spectrometers utilize a low stray light optical bench, and a built in 16-bit digitizer with greater than 2MHz readout speed.

The UV Enhanced Smart CCD Spectrometer’s optical bench features a Czerny-Turner layout to minimize the angle of reflection on the grating, reducing stray light and improving aberrations. The two focusing mirrors have been f/# matched and coated with protected aluminum to further improve performance, reliability, and throughput. Light is coupled into the spectrometer through the SMA 905 adapter and onto a 25μm slit to provide greater than 0.6nm resolution. The included, easy-to-use software offers a variety of features and tools to perform complex measurements and calculations, allowing the user to view data in multiple formats.

Common Specifications

Pixel Size, H x V (μm):
14 x 200
Digital Resolution (bits):
16-bit or 65,535:1
Spectrograph f/#:
f/3.6
Computer Interface:
USB 3.0/2.0/1.1
Operating System:
Windows XP, Vista, 7 (32-bit & 64-bit)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer