• My Account
  • 0

Laboratory Spectrometer

Laboratory Spectrometer

  • Cost-Effective Performance from 380 – 750nm
  • Lightweight, Compact Design
  • USB Cable and Software Included
  • Spectrometer Accessories Also Available

The Laboratory Spectrometer is a cost-effective solution to a variety of spectroscopy applications. The Laboratory Spectrometer utilizes a 1024 element detector along with a built-in 16-bit digitizer to provide approximately 2.3nm spectral resolution from 380 – 750nm. These spectrometers are USB powered for simple system integration.

Note: USB cable and software are included. Software features the ability to capture single or continuous spectra, dark subtraction, and intensity comparison.

Common Specifications

Spectrograph f/#:
f/3.6
Computer Interface:
USB 2.0/1.1
Operating System:
Windows: XP, 7 (32 and 64 bit), 8 (32 and 64 bit)

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram