• My Account
  • 0

Diffuse Color and White Reflectance Standards

Diffuse Color and White Reflectance Standards

  • Ideal for Calibration and Standardization
  • Color and Gray Scale Kits Available
  • Consistent Reflectance Over Time
  • Thermally Stable

Use these standards for calibration and verification of spectroscopic instruments. Calibrate spectrometer using 99% reflectance standard. Verify linearity of spectrometer’s response as light intensity varies from 99% down to 2%. Verify color measurement precision over entire visible spectrum for machine vision and spectroscopy applications requiring precise color representation. The 99% reflectance standard, used frequently in calibration, is available separately or as part of four-standard set.

Common Specifications

Active Area Diameter (mm):
31.75
Diameter (inches):
1.5

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer