Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

CCD Based Fluorescence Spectrometer

CCD Based Fluorescence Spectrometer

  • Optimized for Fluorescence Applications
  • Low Dark Noise
  • Wide Spectral Response Range

Featuring high sensitivity and low dark noise, the high performance CCD Based Fluorescence Spectrometer is designed specifically for fluorescence applications. A TE cooled, 2048 pixel linear CCD array provides long operation stability and improved signal-to-noise ratio. The CCD Based Fluorescence Spectrometer is ideal for use in low light level applications where it is critical to detect even the weakest optical signal.

CCD Based Fluorescence Spectrometers utilize a wide, 100μm slit, and a cylindrical lens to collect and focus as much light as possible onto a 200μm pixel, making them ideal for low light level fluorescence applications. Additionally, CCD Based Fluorescence Spectrometers have a broadband spectral response range in order to detect the wide wavelength bands of fluorescence applications.

Common Specifications

Pixel Size, H x V (μm):
14 x 200
Spectrograph f/#:
f/3
Computer Interface:
USB 1.1/2.0

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer