Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

BaySpec InGaAs NIR Spectrometers

BaySpec InGaAs NIR Spectrometers

  • High Throughput Volume Phase Grating (VPG®)
  • Fast f/2 Optics
  • Optimized InGaAs Detector TE Cooling

BaySpec InGaAs NIR Spectrometers are high performance, cost-effective solutions to a wide range of spectroscopy applications operating within the near-infrared wavelength range, such as counterfeit detection, pharmaceutical analysis, semiconductor inspection, and medical diagnostics. BaySpec InGaAs NIR Spectrometers feature high speed parallel processing, continuous spectrum measurements, and real-time spectral data acquisition within millisecond response time or up to 600 second integration time. These ruggedized spectrometers do not include moving parts and are designed for long-term reliability. Depending on the application’s requirements, either a fiber optic input or slit optics arrangement can be used as the input. A Volume Phase Grating (VPG®) spectrally disperses the signal, and the diffracted field is focused onto an InGaAs array detector. The control electronics extract the required information from the processed digital signal, and both the processed and raw data are available to the user.

Common Specifications

Computer Interface:
USB 2.0
Operating System:
Microsoft Windows XP or later

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer