Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Spectrum Analysis Power Supply and Tubes

Spectrum Analysis Power Supply and Tubes

Our research-grade gas tube and power supply combination is specifically designed to give optimum intensity and line resolution. Spectrum tube assemblies are commonly used in a variety of spectroscopic applications, ranging from observation to scientific use. When observed through a spectroscope, the emission lines corresponding to the energy transition levels of the gaseous atoms or molecules will appear as distinct components. The spectral output for each tube type can be found in common references such as the Handbook of Chemistry and Physics (CRC Press). Spectrum tube assemblies consist of a power supply and interchangeable spectrum tube(s). Power supply (5,000V 10mA max) is 3" L x 4.5" W x 14.5" H and has an on/off switch and 6ft. cord.

Note: Spectrum tubes and power supplies sold separately.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer