Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Spherometer

Spherometer

  • Used for Measuring Convex or Concave Radii
  • Easy to Use
  • Standards Included for Calibrating

Set includes six measuring heads for measurement of surface radii ranging from 2.5mm to 1000mm. The smallest sample diameter that can be tested is a 4mm convex or an 8mm concave. Seven standards are included: two spheres (radius 3mm and 5mm), five plates (radius ranging from 10mm to plane for convex surfaces and -10mm to -200mm for concave surfaces). The radius is a function of the size of the measuring head used and the dial gauge reading. Tables are included to allow for quick determination of the radius.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer