Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Pre-Mix White Reflectance Coating

Pre-Mix White Reflectance Coating
Pre-Mix White Reflectance Coating
Pre-Mix White Reflectance Coating

#53-697 (Not Available in Europe)

Pre-Mix White Reflectance Coating

#53-698

  • Reflectance Value >97%
  • Usable from UV Through Near-IR
  • Suitable for Coating Metal and a Variety of Other Materials

The Pre-Mix White Reflectance Coating is a water based barium sulfate coating formulated to yield paint with high diffuse reflectance of ultraviolet, visible, and near-infrared wavelengths. The pre-mix coating is available in 250ml and 500ml bottles and requires mixing at approximately a 1:0.5:0.3 ratio of pre-mix to pure ethanol to distilled water, prior to use. Instructions for mixing to the proper viscosity, as well as application via spraying, are included with each bottle.

Caution: #53-697 and #53-698 are hazmat products and not available in all regions. Special shipping instructions apply. Please contact us for a suitable replacement.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer