Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Switchable Lux/Footcandle Meter

Switchable Lux/Footcandle Meter

  • 0 to 200,000 Lux / 0 to 20,000 FC

Our widest range dual mode meter features auto range step switchover, auto zero adjust, one-touch data hold function, silicon photo sensor, auto low-power alarm, sealed membrane keyboard, and signal output for optional system expansion. Includes vinyl case and instructions. Dimensions: 5.9" L x 3.1" W x 1.1" T; Weight: 8.0 oz.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer