• My Account
  • 0

Hamamatsu PbS and PbSe Photoconductive Detectors

Hamamatsu PbS and PbSe Photoconductive Detectors
Hamamatsu PbS and PbSe Photoconductive Detectors
Hamamatsu PbS and PbSe Photoconductive Detectors
Hamamatsu PbS and PbSe Photoconductive Detectors
Hamamatsu PbS and PbSe Photoconductive Detectors

PbSe Detector 3x3mm, #89-302

PbS TE Cooled Detector 4x5mm, #89-300

PbSe TE Cooled Detector 3x3mm, #89-304

PbS Detector 2x2mm, #89-297

  • PbS Detectors Sensitive from 1.0 – 3.2μm
  • PbSe Detectors Sensitive from 1.5 – 5.2μm
  • TE Cooling Available for Improved Signal-to-Noise Ratio

Hamamatsu PbS and PbSe Photoconductive Detectors are infrared sensors designed for room temperature operation within a variety of devices including radiation thermometers or flame monitors. Hamamatsu PbS Detectors feature a spectral response range from 1 – 3.2μm, while Hamamatsu PbSe Detectors feature a spectral response range of 1.5 – 5.2μm. Whereas PbS detectors are ideal for narrow spectral ranges, PbSe detectors feature a wider spectral range, higher sensitivity, high-speed response time, and are available with TE cooling for improved signal-to-noise ratio, making PbSe detectors more applicable for integration into analytical equipment or for use in precision photometry applications.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer