• My Account
  • 0

Fiber-Coupled Optical Receiver Modules

Fiber-Coupled Optical Receiver Modules

  • High Sensitivity and Overload Power with Wide Dynamic Range
  • Designed for Bandwidths of 3MHz and 120MHz and Wavelength Ranges of 1310 – 1550nm
  • Ideal for Biomedical, Industrial, or Telecommunication Optical Sensor Systems

Fiber-Coupled Optical Receiver Modules are ideal for use in biomedical optical sensor systems or for industrial and telecommunication sensing applications. Fiber-Coupled Optical Receiver Modules feature high sensitivity and high overload power, in addition to wide dynamic ranges. These receiver modules are designed for use in common telecommunication wavelength ranges.

Common Specifications

Wavelength Range (nm):
1310 - 1550
Connector:
FC/PC
Fiber Diameter (μm):
50/125/245/900

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer