• My Account
  • 0

Iris AO Adaptive Optics Kit

Iris AO Adaptive Optics Kit

Iris AO Adaptive Optics Kit, #33-740

  • Complete Adaptive Optics Kit
  • Excellent for Exploring Adaptive Optics
  • Compatible with Windows® 7 and 8 (32/64-bit) Operating Systems

The Iris AO Adaptive Optics Kit is an image-based adaptive-optics imaging solution consisting of a MEMS based deformable mirror, optics, optomechanics, camera, and GUI controller software.

The included Iris AO 111 Actuator Deformable Mirror design features 37 hexagonal segments that are controlled in piston-tip-tilt utilizing 3 actuators each and is coated with a highly reflective protected silver optical coating.

The system is ideal for correcting or temporarily changing monochromatic aberrations. Aberrations can be corrected or introduced by using the easy-to-use, standalone deformable mirror controller GUI. The GUI allows modal control of the first 21 Zernike modes, global control of the mirror in piston tip-tilt (PTT) position, or zonal PTT control of individual segments.

The versatility of the Iris AO Adaptive Optics Kit allows for the kit to be used as an introduction to wavefront sensorless adaptive optics, a standalone aberration compensator, or for testing and development of beam splitting, beam shaping, and other complex algorithms on an easy to assemble test bed.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer