Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Star Target Arrays

Star Target Arrays

  • Detect Aberrations at Various Field Points

Our star target arrays are designed to identify focus errors and astigmatism along field points in the image of a vision system. With star targets located at the center, corner, and along the diagonals of the sensor, determining precision location and amplitude of the problem areas couldn’t be easier. The small array features unresolved centers of 0.1mm, whereas the large array features unresolved centers of 0.15mm.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer