Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

IEEE Target

IEEE Target

  • Full Field Resolution Calibration
  • Designed for Testing of Analog Imaging Systems

The IEEE target has been designed as a method of characterizing the amount of fine detail (resolution) that a camera system is able to reproduce from an original image. Since resolution can be different throughout the field of view both horizontal and vertical resolution can be measured in the center of the target as well as in all four corners. Additionally, the IEEE target can be used to check scanning linearity, aspect ratio, shading and interlacing. Ideal for comparing and standardizing multiple video systems and ensuring repeatability.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer