Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Multi-Function High Magnification Calibration Targets

Multi-Function High Magnification Calibration Targets

  • Designed for Measurement Calibration; Ideal for Microscopes and Machine Vision Systems
  • Includes Ronchi Rulings, Concentric Circles, Square Grids, and a Linear Microscale
  • Two Targets Available for Different Magnifications
  • NIST Certificate of Accuracy Included

Use these "all-in-one" targets to measure microscope and vision system parameters, without separate calibration targets. Targets will test and calibrate our Mitutoyo objectives, Zeiss microscopes, and high magnification video lenses for resolution, distortion, and depth of field (DOF). Targets include variable frequency Ronchi rulings, sets of grids and concentric circles with varying line spacings and widths, a microscale, and edge blocks to prop up target for DOF measurements. A user information card, complete manual on CD, and NIST certificate are provided.

Use Low Frequency Target for optical systems with 4X to 20X objectives. Target is useful for machine vision systems with low magnifications and long focal distances.

Use High Frequency Target for optical systems with 20X to 100X objectives. Target is useful for microscopes and other systems with high magnifications and short focal distances.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer