• My Account
  • 0

Kodak Imaging Chart

Kodak Imaging Chart

  • Over 18 Test Patterns
  • 8 ½" x 11" Film

With over 18 different test patterns, KODAK’s Imaging Test Chart is ideal for imaging system evaluation. Test criteria ranges from resolution and contrast measurement to subjective image evaluation through a continuous toned photograph. Each target is supplied with instructions defining the features of the target patterns.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer