• My Account
  • 0

Experimental Grade Reticles

Experimental Grade Reticles

  • Ideal for Experimenting and Prototyping Applications
  • Quantities Extremely Limited, Buy While Supplies Last
  • For Even More Deals, Check out Mega Clearance: Optics

Experimental Grade Reticles are optical windows on which have been engraved, etched, or printed various lines, numbers, etc. Once used in various binoculars and range finding instruments, they can be used as optical windows, collimators, or targeting systems.

Note: Specifications for experimental grade optics may vary as much as 10% from those listed. Also, no additional information is available other than what is provided.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram