• My Account
  • 0

Opal Glass Reticle Targets

Opal Glass Reticle Targets
Opal Glass Reticle Targets
Opal Glass Reticle Targets
Opal Glass Reticle Targets
Opal Glass Reticle Targets
Opal Glass Reticle Targets
Opal Glass Reticle Targets

27mm Diameter, Opal Glass with Crossline Reticle Target, #38-263

27mm Diameter, Opal Glass Concentric Circles Reticle Target, #58-771

Index Grid Reticle Target

Concentric Circles Reticle Target

Crossline Reticle Target

27mm Diameter, Opal Glass Index Grid Reticle Target, #58-772

Opal Glass Reticle Targets

Crossline Reticle

  • Ideal for use as a resolution, focus, boresight, and calibration target for machine vision cameras
  • Pattern: 20mm crossline with 2.0mm divisions, line type etched, filled with cured epoxy

Index Grid

  • Ideal for use in vision systems for particle counting, blob analysis, and general morphology
  • Pattern: 10mm square in 1mm square increments, labeled 1 through 10 on the horizontal border and A through J on the vertical border

Concentric Circles

  • Ideal for use with laser instrumentation for calibrating focus, spot size, and boresighting
  • Pattern: crosshair with 10 concentric circles from 1 to 10mm in diameter, in 1mm increments

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram