Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Fixed Frequency Grid Distortion Targets

Fixed Frequency Grid Distortion Targets
Fixed Frequency Grid Distortion Targets

  • New Sizes Available
  • For Calibration of Imaging Systems
  • NIST Certificate of Accuracy Included

Although distortion can often be troublesome in measurement applications, it is important to note that no information about the object is actually lost, but merely misplaced in the image. Using these targets, one can easily determine the precise amount of distortion present and back it out of measurements. The dot center can be located using blob (or centroid) analysis in measurement software. To accommodate the expanding variety of image analysis software and applications we offer fixed frequency and variable frequency targets. The fixed frequency targets are available in 3 standard options each with a different dot size/dot frequency combination. Choose a target based on your field of view or resolution/accuracy requirements. These targets are available in either a chrome on glass or chrome on opal target to accommodate transmission or reflection based applications respectively. Included in the packaging is a serialized NIST Traceable Certificate of Accuracy per MIL-STD-45662A.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer