• My Account
  • 0

Reflective Scanner Test Target

Reflective Scanner Test Target

  • Complies with the ISO 16067-1 Standard
  • Designed to Test Digital Scanning Systems

The Reflective Scanner Test Target is designed to measure the reflective light resolution and imaging characteristics of digital scanning systems, in compliance with ISO 16067-1 specifications. Target patterns include the Landolt Ring, alphanumeric resolution and slant edge charts, grey step patches, and horizontal, vertical, and slanted ronchi ruling patterns (6 - 40 lp/mm).


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer